Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L5
Part #:XF1091
Catalog #:237Q56L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | H: | 2.5 in |
| K: | 6.94 in | P: | 4.88 in |
| V: | 2.66 in | F: | 1.44 |
| D: | 2.88 | M: | 7.84 |
| J: | 4.63 in | R: | 3.25 in |
| C: | 5 in | N: | 5.14 |
| B: | 4.06 | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1451 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 1.63 | Ratio: | 5:1 |
| Maximum Input HP: | 5.32 hp @ 1750 rpm | Manufacturer Reducer Size: | 237 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Mounting Style: | No Base |
| Center Distance (in): | 2.38 | Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 898 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288349358 | Weight: | 45.00 LB |

