Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L10
Part #:XF1093
Catalog #:237Q56L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | F: | 2.88 |
| O: | 2.37 in | H: | 2.5 in |
| C: | 6.94 in | L: | 3.77 in |
| B: | 6.13 | N: | 5.08 |
| P: | 4.88 in | V: | 2.66 in |
| K: | 2.5 in | M: | 7.84 |
| J: | 5 in | R: | 3.25 in |
| E: | 2.5 | BD: | 6.5 |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | T: | 1.125 |
| TAP Depth: | 0.6 in | A: | 4.06 |
| Center Distance (in): | 2.37 in | G: | 1.44 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 3.56 in | LQ: | 5.06 in |
Technical Specifications
| Ratio: | 10:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1714 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | 237Q |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.38 | Series Code: | Raider |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Mounting Style: | No Base | Output RPM: | 175 |
| Assembly: | Q-L | Input HP @ 1750 RPM: | 3.34 |
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349365 | Weight: | 45.00 LB |

