Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L15
Part #:XF1094
Catalog #:237Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | K: | 2.5 in |
| D: | 2.5 | P: | 4.88 in |
| N: | 5.08 | B: | 6.13 |
| V: | 2.66 in | R: | 3.25 in |
| J: | 5 in | L: | 3.77 in |
| M: | 7.84 | H: | 2.5 in |
| C: | 6.94 in | O: | 2.37 in |
| BD: | 6.5 | BE: | 0.38 in |
| TAP Depth: | 0.6 in | AK: | 4.5 |
| G: | 1.44 | LQ: | 5.06 in |
| AJ: | 5.88 | I: | 3.56 in |
| T: | 1.125 | E: | 2.5 |
| Center Distance (in): | 2.37 in | A: | 4.06 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1954 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Series Code: | Raider |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | Q-L |
| Output RPM: | 116.6 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 1.75 | Model Code: | 237Q |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | L |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 2.52 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349372 | Weight: | 32.68 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 11.90 IN |

