Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L20
Part #:XF1095
Catalog #:237Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.66 in | K: | 2.5 in |
| F: | 2.88 | H: | 2.5 in |
| R: | 3.25 in | C: | 6.94 in |
| L: | 3.77 in | M: | 7.84 |
| O: | 2.37 in | N: | 5.08 |
| D: | 2.5 | B: | 6.13 |
| J: | 5 in | P: | 4.88 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 6.5 | G: | 1.44 |
| AK: | 4.5 | Center Distance (in): | 2.37 in |
| A: | 4.06 | LQ: | 5.06 in |
| E: | 2.5 | I: | 3.56 in |
| T: | 1.125 | TAP Depth: | 0.6 in |
Technical Specifications
| Ratio: | 20:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2179 |
| Efficiency: | 80 | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 1.75 |
| Model Code: | 237Q | Output Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.38 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.99 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | L |
| Assembly: | Q-L | Gear Type: | Worm |
| Mounting Style: | No Base | Series Code: | Raider |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349389 | Weight: | 45.00 LB |

