Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L50
Part #:XF1099
Catalog #:237Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | H: | 2.5 in |
| C: | 6.94 in | J: | 5 in |
| O: | 2.37 in | K: | 2.5 in |
| B: | 6.13 | P: | 4.88 in |
| M: | 7.84 | V: | 2.66 in |
| F: | 2.88 | D: | 2.5 |
| L: | 3.77 in | R: | 3.25 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| G: | 1.44 | BD: | 6.5 |
| A: | 4.06 | BE: | 0.38 in |
| I: | 3.56 in | TAP Depth: | 0.6 in |
| E: | 2.5 | Center Distance (in): | 2.37 in |
| LQ: | 5.06 in | T: | 1.125 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2305 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Efficiency: | 80 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Input Diameter (in): | 0.625 in | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.91 | Output Shaft Assembly Code: | L |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Model Code: | 237Q | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Series Code: | Raider |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349419 | Weight: | 45.00 LB |

