Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R25
Part #:XF1106
Catalog #:237Q56R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7.84 | N: | 5.14 |
| R: | 3.25 in | B: | 4.06 |
| D: | 2.88 | L: | 3.77 in |
| P: | 4.88 in | K: | 6.94 in |
| V: | 2.66 in | C: | 5 in |
| F: | 1.44 | J: | 4.63 in |
| H: | 2.5 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 1.63 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Manufacturer Reducer Size: | 237 | Maximum Input HP: | 1.97 hp @ 1750 rpm |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Center Distance (in): | 2.38 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.97 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684374 | Weight: | 45.00 LB |

