Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R40
Part #:XF1108
Catalog #:237Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | D: | 2.5 |
| P: | 4.88 in | K: | 2.5 in |
| V: | 2.66 in | F: | 2.88 |
| H: | 2.5 in | M: | 7.84 |
| R: | 3.25 in | L: | 3.77 in |
| O: | 2.37 in | N: | 5.08 |
| C: | 6.94 in | B: | 6.13 |
| BD: | 6.5 | T: | 1.125 |
| BF: | 0.41 | E: | 2.5 |
| LQ: | 5.06 in | G: | 1.44 |
| Center Distance (in): | 2.37 in | BE: | 0.38 in |
| AK: | 4.5 | I: | 3.56 in |
| TAP Depth: | 0.6 in | A: | 4.06 |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2305 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.125 in |
| Frame Size: | 56C | Output RPM: | 43.7 |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Center Distance (in): | 2.38 | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Model Code: | 237Q | Ratio Range: | 40:1 |
| Assembly: | Q-R | Gear Type: | Worm |
| Series Code: | Raider | Input HP @ 1750 RPM: | 1.14 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349488 | Weight: | 45.00 LB |

