Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R50
Part #:XF1109
Catalog #:237Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | D: | 2.5 |
| K: | 2.5 in | V: | 2.66 in |
| J: | 5 in | C: | 6.94 in |
| H: | 2.5 in | M: | 7.84 |
| R: | 3.25 in | B: | 6.13 |
| N: | 5.08 | F: | 2.88 |
| O: | 2.37 in | P: | 4.88 in |
| I: | 3.56 in | AK: | 4.5 |
| BD: | 6.5 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.6 in | BE: | 0.38 in |
| T: | 1.125 | Center Distance (in): | 2.37 in |
| BF: | 0.41 | A: | 4.06 |
| LQ: | 5.06 in | AJ: | 5.88 |
| E: | 2.5 | G: | 1.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2305 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 50:1 | Output Diameter (in): | 1.125 in |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.91 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Model Code: | 237Q |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Ratio Range: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349495 | Weight: | 45.00 LB |

