Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R60
Part #:XF1110
Catalog #:237Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | H: | 2.5 in |
| J: | 5 in | P: | 4.88 in |
| V: | 2.66 in | R: | 3.25 in |
| C: | 6.94 in | F: | 2.88 |
| M: | 7.84 | K: | 2.5 in |
| N: | 5.08 | B: | 6.13 |
| L: | 3.77 in | O: | 2.37 in |
| E: | 2.5 | A: | 4.06 |
| BE: | 0.38 in | TAP Depth: | 0.6 in |
| Center Distance (in): | 2.37 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | T: | 1.125 |
| BD: | 6.5 | AK: | 4.5 |
| G: | 1.44 | I: | 3.56 in |
| LQ: | 5.06 in | BF: | 0.41 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2305 |
| Input Speed: | 1750 | Ratio: | 60:1 |
| Reducer Style: | Standard | Mounting Style: | No Base |
| Output RPM: | 29.1 | Model Code: | 237Q |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Frame Size: | 56C |
| Series Code: | Raider | Output Key: | 1/4 X 1.75 |
| Assembly: | Q-R | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.76 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349501 | Weight: | 45.00 LB |

