Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR15
Part #:XF1114
Catalog #:237Q56LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7.84 | O: | 2.37 in |
| H: | 2.5 in | B: | 6.13 |
| V: | 2.66 in | R: | 3.25 in |
| J: | 5 in | K: | 2.5 in |
| L: | 3.77 in | F: | 2.88 |
| N: | 5.08 | C: | 6.94 in |
| D: | 2.5 | P: | 4.88 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| A: | 4.06 | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.6 in |
| AK: | 4.5 | I: | 3.56 in |
| G: | 1.44 | BD: | 6.5 |
| T: | 1.125 | O*: | 2.37 in |
| Center Distance (in): | 2.37 in | LQ: | 5.06 in |
| E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1954 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 116.6 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 2.52 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Model Code: | 237Q | Frame Size: | 56C |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Series Code: | Raider |
| Mounting Style: | No Base | Output Diameter (in): | 1.125 in |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | D |
| Output Key: | 1/4 X 1.75 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349532 | Weight: | 45.00 LB |

