Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR20
Part #:XF1115
Catalog #:237Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | B: | 6.13 |
| K: | 2.5 in | C: | 6.94 in |
| L: | 3.77 in | O: | 2.37 in |
| R: | 3.25 in | P: | 4.88 in |
| H: | 2.5 in | V: | 2.66 in |
| M: | 7.84 | N: | 5.08 |
| D: | 2.5 | F: | 2.88 |
| G: | 1.44 | T: | 1.125 |
| I: | 3.56 in | LQ: | 5.06 in |
| AK: | 4.5 | O*: | 2.37 in |
| Center Distance (in): | 2.37 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 6.5 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| A: | 4.06 | TAP Depth: | 0.6 in |
| E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 20:1 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2179 |
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Model Code: | 237Q |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 1.99 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349549 | Weight: | 45.00 LB |

