Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR30
Part #:XF1117
Catalog #:237Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | J: | 5 in |
| P: | 4.88 in | D: | 2.5 |
| O: | 2.37 in | H: | 2.5 in |
| K: | 2.5 in | R: | 3.25 in |
| F: | 2.88 | M: | 7.84 |
| N: | 5.08 | C: | 6.94 in |
| V: | 2.66 in | B: | 6.13 |
| TAP Depth: | 0.6 in | LQ: | 5.06 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| O*: | 2.37 in | Center Distance (in): | 2.37 in |
| I: | 3.56 in | BE: | 0.38 in |
| A: | 4.06 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.44 | BD: | 6.5 |
| E: | 2.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2305 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Efficiency: | 80 | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Gear Type: | Worm | Model Code: | 237Q |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | Input Style: | C-Face Quill |
| Frame Size: | 56C | Series Code: | Raider |
| Input HP @ 1750 RPM: | 1.45 | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349556 | Weight: | 45.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

