Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR40
Part #:XF1118
Catalog #:237Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.66 in | C: | 6.94 in |
| O: | 2.37 in | K: | 2.5 in |
| F: | 2.88 | H: | 2.5 in |
| J: | 5 in | D: | 2.5 |
| N: | 5.08 | B: | 6.13 |
| L: | 3.77 in | M: | 7.84 |
| R: | 3.25 in | P: | 4.88 in |
| AK: | 4.5 | LQ: | 5.06 in |
| AJ: | 5.88 | BD: | 6.5 |
| TAP Depth: | 0.6 in | G: | 1.44 |
| I: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| E: | 2.5 | Center Distance (in): | 2.37 in |
| BF: | 0.41 | O*: | 2.37 in |
| T: | 1.125 | A: | 4.06 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2305 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.38 | Series Code: | Raider |
| Assembly: | Q-LR | Output RPM: | 43.7 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.14 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Model Code: | 237Q |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349563 | Weight: | 45.00 LB |

