Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR50
Part #:XF1119
Catalog #:237Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | P: | 4.88 in |
| H: | 2.5 in | V: | 2.66 in |
| C: | 6.94 in | J: | 5 in |
| L: | 3.77 in | M: | 7.84 |
| N: | 5.08 | R: | 3.25 in |
| D: | 2.5 | O: | 2.37 in |
| B: | 6.13 | K: | 2.5 in |
| O*: | 2.37 in | A: | 4.06 |
| BE: | 0.38 in | Center Distance (in): | 2.37 in |
| TAP Depth: | 0.6 in | LQ: | 5.06 in |
| AK: | 4.5 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| E: | 2.5 | BD: | 6.5 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 3.56 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2305 | Efficiency: | 80 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Output RPM: | 35 |
| Mounting Style: | No Base | Frame Size: | 56C |
| Input Style: | C-Face Quill | Model Code: | 237Q |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.91 |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | D | Assembly: | Q-LR |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349570 | Weight: | 45.00 LB |

