Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140L20
Part #:XF1125
Catalog #:237Q140L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | R: | 3.25 in |
| B: | 6.13 | J: | 5 in |
| H: | 2.5 in | K: | 2.5 in |
| D: | 2.5 | C: | 6.94 in |
| O: | 2.37 in | V: | 2.66 in |
| F: | 2.88 | P: | 4.88 in |
| M: | 7.84 | N: | 5.08 |
| T: | 1.125 | E: | 2.5 |
| I: | 3.56 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 6.5 |
| G: | 1.44 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | A: | 4.06 |
| LQ: | 5.06 in | TAP Depth: | 0.6 in |
| Center Distance (in): | 2.37 in | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2179 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Assembly: | Q-L | No. of Gear Reductions: | Single |
| Model Code: | 237Q | Mounting Style: | No Base |
| Center Distance (in): | 2.38 | Input HP @ 1750 RPM: | 1.99 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349624 | Weight: | 45.00 LB |

