Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140L25
Part #:XF1126
Catalog #:237Q140L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | R: | 3.25 in |
| N: | 5.14 | J: | 4.63 in |
| K: | 6.94 in | M: | 7.84 |
| F: | 1.44 | C: | 5 in |
| B: | 4.06 | H: | 2.5 in |
| D: | 2.88 | V: | 2.66 in |
| P: | 4.88 in | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Ratio: | 25:1 | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 1.63 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Series Code: | Raider | Mounting Style: | No Base |
| Output Diameter (in): | 1.125 in | Frame Size: | 140TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.97 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684398 | Weight: | 39.50 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.60 IN |

