Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140L30
Part #:XF1127
Catalog #:237Q140L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | O: | 2.37 in |
| J: | 5 in | R: | 3.25 in |
| H: | 2.5 in | P: | 4.88 in |
| L: | 3.77 in | K: | 2.5 in |
| D: | 2.5 | B: | 6.13 |
| V: | 2.66 in | F: | 2.88 |
| M: | 7.84 | N: | 5.08 |
| LQ: | 5.06 in | AJ: | 5.88 |
| I: | 3.56 in | E: | 2.5 |
| BD: | 6.5 | Center Distance (in): | 2.37 in |
| BF: | 0.41 | T: | 1.125 |
| AK: | 4.5 | TAP Depth: | 0.6 in |
| G: | 1.44 | A: | 4.06 |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2305 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | L |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 30:1 | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.45 | Output RPM: | 58.3 |
| Output Key: | 1/4 X 1.75 | Model Code: | 237Q |
| Center Distance (in): | 2.38 | Assembly: | Q-L |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349631 | Weight: | 45.00 LB |

