Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140L40
Part #:XF1128
Catalog #:237Q140L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | L: | 3.77 in |
| M: | 7.84 | H: | 2.5 in |
| F: | 1.44 | J: | 4.63 in |
| C: | 5 in | D: | 2.88 |
| K: | 6.94 in | N: | 5.14 |
| V: | 2.44 in | P: | 4.88 in |
| R: | 3.25 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 40:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2091 |
| Input Speed: | 1750 | Ratio Range: | 40:1 |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Mounting Style: | No Base | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Series Code: | Raider |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.342 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662460582788 | Weight: | 45.00 LB |

