Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140R25
Part #:XF1136
Catalog #:237Q140R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.88 | R: | 3.25 in |
| L: | 3.77 in | C: | 5 in |
| V: | 2.66 in | H: | 2.5 in |
| K: | 6.94 in | J: | 4.63 in |
| M: | 7.84 | N: | 5.14 |
| P: | 4.88 in | F: | 1.44 |
| B: | 4.06 | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Mounting Style: | No Base | Frame Size: | 140TC |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.97 |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684404 | Weight: | 45.00 LB |

