Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140R30
Part #:XF1137
Catalog #:237Q140R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | R: | 3.25 in |
| V: | 2.66 in | N: | 5.08 |
| C: | 6.94 in | B: | 6.13 |
| K: | 2.5 in | F: | 2.88 |
| J: | 5 in | M: | 7.84 |
| L: | 3.77 in | P: | 4.88 in |
| H: | 2.5 in | O: | 2.37 in |
| E: | 2.5 | I: | 3.56 in |
| Center Distance (in): | 2.37 in | TAP Depth: | 0.6 in |
| G: | 1.44 | BD: | 6.5 |
| T: | 1.125 | A: | 4.06 |
| LQ: | 5.06 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2305 | Efficiency: | 80 |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Maximum Input HP: | 1.65 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 237 | Assembly: | Q-R |
| Model Code: | 237Q | Center Distance (in): | 2.38 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 1.45 |
| Output Key: | 1/4 X 1.75 | Series Code: | Raider |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Ratio Range: | 30:1 |
| Frame Size: | 140TC | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288349716 | Weight: | 45.00 LB |

