Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140R40
Part #:XF1138
Catalog #:237Q140R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | V: | 2.44 in |
| F: | 1.44 | B: | 4.06 |
| D: | 2.88 | K: | 6.94 in |
| L: | 3.77 in | M: | 7.84 |
| N: | 5.14 | J: | 4.63 in |
| R: | 3.25 in | H: | 2.5 in |
| P: | 4.88 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2091 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.342 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Mounting Style: | No Base | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460582740 | Weight: | 45.00 LB |

