Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140LR5
Part #:XF1141
Catalog #:237Q140LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.66 in | D: | 2.88 |
| J: | 4.63 in | H: | 2.5 in |
| B: | 4.06 | F: | 1.44 |
| P: | 4.88 in | C: | 5 in |
| N: | 5.14 | L: | 3.77 in |
| R: | 3.25 in | M: | 7.84 |
| K: | 6.94 in | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Input Speed: | 1750 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1451 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 237 | Maximum Input HP: | 5.32 hp @ 1750 rpm |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 5.32 | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Series Code: | Raider | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 898 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288349754 | Weight: | 45.00 LB |

