Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140LR10
Part #:XF1143
Catalog #:237Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | R: | 3.25 in |
| N: | 5.08 | K: | 2.5 in |
| P: | 4.88 in | M: | 7.84 |
| D: | 2.5 | J: | 5 in |
| L: | 3.77 in | C: | 6.94 in |
| O: | 2.37 in | B: | 6.13 |
| V: | 2.66 in | F: | 2.88 |
| T: | 1.125 | AK: | 4.5 |
| O*: | 2.37 in | BE: | 0.38 in |
| E: | 2.5 | G: | 1.44 |
| LQ: | 5.06 in | BF: | 0.41 |
| BD: | 6.5 | H-Tap size: | 3/8 - 16 in |
| A: | 4.06 | Center Distance (in): | 2.37 in |
| AJ: | 5.88 | I: | 3.56 in |
| TAP Depth: | 0.6 in |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1714 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 237Q |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.34 |
| Center Distance (in): | 2.38 | Output RPM: | 175 |
| Mounting Style: | No Base | Series Code: | Raider |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Assembly: | Q-LR | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349761 | Weight: | 45.00 LB |

