Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140LR20
Part #:XF1145
Catalog #:237Q140LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | L: | 3.77 in |
| H: | 2.5 in | F: | 2.88 |
| D: | 2.5 | P: | 4.88 in |
| R: | 3.25 in | J: | 5 in |
| O: | 2.37 in | M: | 7.84 |
| B: | 6.13 | N: | 5.08 |
| V: | 2.66 in | K: | 2.5 in |
| T: | 1.125 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 5.06 in |
| AK: | 4.5 | E: | 2.5 |
| I: | 3.56 in | BE: | 0.38 in |
| O*: | 2.37 in | A: | 4.06 |
| Center Distance (in): | 2.37 in | TAP Depth: | 0.6 in |
| BD: | 6.5 | G: | 1.44 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2179 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 1.75 |
| Input Style: | C-Face Quill | Model Code: | 237Q |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.38 |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 1.99 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | Q-LR |
| Mounting Style: | No Base | Ratio Range: | 20:1 |
| Series Code: | Raider | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.125 in |
| Frame Size: | 140TC | Output RPM: | 87.5 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349785 | Weight: | 45.00 LB |

