Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140LR30
Part #:XF1147
Catalog #:237Q140LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | D: | 2.5 |
| M: | 7.84 | R: | 3.25 in |
| B: | 6.13 | C: | 6.94 in |
| L: | 3.77 in | K: | 2.5 in |
| H: | 2.5 in | J: | 5 in |
| P: | 4.88 in | O: | 2.37 in |
| V: | 2.66 in | F: | 2.88 |
| TAP Depth: | 0.6 in | LQ: | 5.06 in |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 3.56 in | BE: | 0.38 in |
| A: | 4.06 | G: | 1.44 |
| O*: | 2.37 in | BD: | 6.5 |
| E: | 2.5 | Center Distance (in): | 2.37 in |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 2305 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Maximum Input HP: | 1.65 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 237 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.45 | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.38 | Assembly: | Q-LR |
| Input RPM: | 1,750 | Model Code: | 237Q |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Mounting Style: | No Base | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Series Code: | Raider |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349792 | Weight: | 33.32 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 12.00 IN |

