Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH5 107
Part #:XF1151
Catalog #:237UH5 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 6 | K: | 6.94 in |
| F: | 1.44 | D: | 2.88 |
| N: | 3 | B: | 4.06 |
| X: | 0.75 in | L: | 3.77 in |
| O: | 8.57 in | C: | 5 in |
| Y: | 2.38 in | H: | 2.5 in |
| J: | 5.51 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Ratio: | 5:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1451 | Efficiency: | 80 |
| Reducer Style: | Standard | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 5.32 | Series Code: | Raider |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Center Distance (in): | 2.38 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 898 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288349839 | Weight: | 42.00 LB |

