Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH10 107
Part #:XF1153
Catalog #:237UH10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 8.57 in | X: | 0.75 in |
| L: | 3.77 in | K: | 6.94 in |
| C: | 5 in | M: | 6 |
| B: | 4.06 | N: | 3 |
| D: | 2.88 | Y: | 2.38 in |
| J: | 5.51 in | F: | 1.44 |
| H: | 2.5 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1820 | Reducer Style: | Standard |
| Key Length: | 1.63 | Ratio: | 10:1 |
| Key Sq.: | 0.188 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Gear Type: | Worm |
| Ratio Range: | 10:1 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input Style: | Shaft |
| Mounting Style: | Shaft Mt | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 3.56 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288349846 | Weight: | 42.00 LB |

