Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH20 107
Part #:XF1155
Catalog #:237UH20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.94 in | M: | 6 |
| F: | 1.44 | D: | 2.88 |
| C: | 5 in | J: | 5.51 in |
| H: | 2.5 in | X: | 0.75 in |
| B: | 4.06 | O: | 8.57 in |
| L: | 3.77 in | N: | 3 |
| Y: | 2.38 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Ratio Range: | 20:1 |
| Mounting Style: | Shaft Mt | Input Style: | Shaft |
| Input Keyway: | 0.19 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.33 | Series Code: | Raider |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288349860 | Weight: | 42.00 LB |

