Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH30 107
Part #:XF1157
Catalog #:237UH30 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.51 in | N: | 3 |
| F: | 1.44 | X: | 0.75 in |
| L: | 3.77 in | C: | 5 in |
| K: | 6.94 in | B: | 4.06 |
| D: | 2.88 | O: | 8.57 in |
| Y: | 2.38 in | H: | 2.5 in |
| M: | 6 | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Ratio: | 30:1 |
| Efficiency: | 80 | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Input Speed: | 1750 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.65 | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Series Code: | Raider | Gear Type: | Worm |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288349877 | Weight: | 42.00 LB |

