Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH50 107
Part #:XF1159
Catalog #:237UH50 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3 | M: | 6 |
| K: | 6.94 in | C: | 5 in |
| H: | 2.5 in | B: | 4.06 |
| L: | 3.77 in | J: | 5.51 in |
| Y: | 2.38 in | O: | 8.57 in |
| D: | 2.88 | F: | 1.44 |
| X: | 0.75 in | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Key Length: | 1.63 | Reducer Style: | Standard |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Output Diameter (in): | 1.438 in |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input Keyway: | 0.19 in |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 1.14 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | L or R | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349891 | Weight: | 42.00 LB |

