Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H20 107
Part #:XF1185
Catalog #:237Q56H20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.94 in | F: | 1.44 |
| C: | 5 in | H: | 2.5 in |
| R: | 3.25 in | D: | 2.88 |
| L: | 3.77 in | N: | 3 |
| P: | 4.88 in | M: | 6 |
| J: | 4.63 in | B: | 4.06 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio: | 20:1 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2091 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Frame Size: | 56C |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 2.33 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288579113 | Weight: | 47.00 LB |

