Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H25 107
Part #:XF1186
Catalog #:237Q56H25 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.88 | N: | 3 |
| H: | 2.5 in | B: | 4.06 |
| L: | 3.77 in | R: | 3.25 in |
| P: | 4.88 in | C: | 5 in |
| J: | 4.63 in | M: | 6 |
| K: | 6.94 in | F: | 1.44 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 25:1 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.97 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | Raider | Service Factor: | 1 |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.500 in |
| Ratio Range: | 25:1 | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288685722 | Weight: | 47.00 LB |

