Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H30 107
Part #:XF1187
Catalog #:237Q56H30 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | B: | 4.06 |
| P: | 4.88 in | R: | 3.25 in |
| J: | 4.63 in | D: | 2.88 |
| C: | 5 in | M: | 6 |
| N: | 3 | K: | 6.94 in |
| F: | 1.44 | L: | 3.77 in |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 1.65 |
| Frame Size: | 56C | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288579120 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

