Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H60 107
Part #:XF1190
Catalog #:237Q56H60 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | L: | 3.77 in |
| R: | 3.25 in | J: | 4.63 in |
| D: | 2.88 | N: | 3 |
| F: | 1.44 | H: | 2.5 in |
| C: | 5 in | P: | 4.88 in |
| K: | 6.94 in | M: | 6 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 2091 |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Center Distance (in): | 2.38 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Frame Size: | 56C |
| Output Diameter (in): | 1.4375 in | Input HP @ 1750 RPM: | 0.97 |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288579137 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

