Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H15 107
Part #:XF1194
Catalog #:237Q140H15 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 6 | N: | 3 |
| D: | 2.88 | P: | 4.88 in |
| L: | 3.77 in | H: | 2.5 in |
| B: | 4.06 | K: | 6.94 in |
| F: | 1.44 | R: | 3.25 in |
| C: | 5 in | J: | 4.63 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Series Code: | Raider |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Frame Size: | 140TC | Output Diameter (in): | 1.500 in |
| Ratio Range: | 15:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288575221 | Weight: | 47.00 LB |

