Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H25 107
Part #:XF1196
Catalog #:237Q140H25 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | C: | 5 in |
| R: | 3.25 in | H: | 2.5 in |
| K: | 6.94 in | F: | 1.44 |
| N: | 3 | B: | 4.06 |
| M: | 6 | D: | 2.88 |
| L: | 3.77 in | P: | 4.88 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Frame Size: | 140TC | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Mounting Style: | Shaft Mt |
| Center Distance (in): | 2.38 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.97 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288685739 | Weight: | 47.00 LB |

