Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H30 107
Part #:XF1197
Catalog #:237Q140H30 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | L: | 3.56 in |
| K: | 6.94 in | J: | 5.06 in |
| B: | 4.06 | H: | 2.5 in |
| D: | 2.88 | M: | 6 |
| F: | 1.44 | P: | 4.88 in |
| C: | 5 in | N: | 3 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 30:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.38 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Series Code: | Raider | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.65 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 30:1 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288579168 | Weight: | 47.00 LB |

