Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL30
Part #:XG1007
Catalog #:262UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.23 in | H: | 2.94 in |
| M: | 2.31 | B: | 7.12 |
| N: | 5.63 | V: | 2.73 in |
| Y: | 2.38 in | D: | 2.94 |
| X: | 0.75 in | C: | 8 in |
| F: | 3.38 | O: | 2.5 in |
| J: | 6.38 in | K: | 3.19 in |
| I: | 3.69 in | G: | 1.69 |
| A: | 4.44 | Center Distance (in): | 2.62 in |
| TAP Depth: | 0.58 in | U: | 0.75 in |
| E: | 3.19 | H-Tap size: | 3/8 - 16 in |
| T: | 1.125 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2956 | Ratio: | 30:1 |
| Center Distance (in): | 2.63 | Product Type: | Worm Speed Reducer |
| Assembly: | U-L | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Series Code: | Raider |
| Model Code: | 262U | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.88 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.00 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.7 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288352297 | Weight: | 52.00 LB |

