Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL40
Part #:XG1008
Catalog #:262UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | N: | 5.63 |
| B: | 7.12 | C: | 8 in |
| D: | 2.94 | K: | 3.19 in |
| L: | 6.23 in | F: | 3.38 |
| J: | 6.38 in | H: | 2.94 in |
| M: | 2.31 | Y: | 2.38 in |
| V: | 2.73 in | O: | 2.5 in |
| T: | 1.125 | U: | 0.75 in |
| I: | 3.69 in | E: | 3.19 |
| A: | 4.44 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.62 in | TAP Depth: | 0.58 in |
| G: | 1.69 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3096 | Ratio: | 40:1 |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.37 | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Model Code: | 262U | Assembly: | U-L |
| Series Code: | Raider | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.88 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.00 | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.7 | Ratio Range: | 40:1 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288352303 | Weight: | 52.00 LB |

