Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL60
Part #:XG1010
Catalog #:262UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | C: | 8 in |
| X: | 0.75 in | Y: | 2.38 in |
| L: | 6.23 in | O: | 2.5 in |
| V: | 2.73 in | K: | 3.19 in |
| M: | 2.31 | B: | 7.12 |
| J: | 6.38 in | H: | 2.94 in |
| F: | 3.38 | D: | 2.94 |
| I: | 3.69 in | A: | 4.44 |
| TAP Depth: | 0.58 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | Center Distance (in): | 2.62 in |
| G: | 1.69 | T: | 1.125 |
| E: | 3.19 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Output Shaft Assembly Code: | L | Input Style: | Solid Shaft |
| Ratio Range: | 60:1 | Model Code: | 262U |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Output RPM: | 29.1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Assembly: | U-L | Input HP @ 1750 RPM: | 0.91 |
| Input Diameter (in): | 0.75 in | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.88 in |
| Output Key: | 1/4 X 2.00 | Mounting Style: | No Base |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352327 | Weight: | 52.00 LB |

