Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR5
Part #:XG1011
Catalog #:262UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | C: | 8 in |
| L: | 6.23 in | J: | 6.38 in |
| Y: | 2.38 in | M: | 2.31 |
| B: | 7.12 | K: | 3.19 in |
| F: | 3.38 | D: | 2.94 |
| H: | 2.94 in | X: | 0.75 in |
| N: | 5.63 | V: | 2.52 in |
| Center Distance (in): | 2.62 in | T: | 1.125 |
| I: | 3.69 in | H-Tap size: | 3/8 - 16 in |
| E: | 3.19 | A: | 4.44 |
| G: | 1.69 | TAP Depth: | 0.58 in |
| U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1596 |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Gear Type: | Worm | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.88 in |
| Output Key: | 1/4 X 2.00 | Series Code: | Raider |
| Assembly: | U-R | Service Factor: | 1 |
| Input Style: | Solid Shaft | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 6.19 | Model Code: | 262U |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352334 | Weight: | 52.00 LB |

