Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR30
Part #:XG1017
Catalog #:262UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.31 | D: | 2.94 |
| Y: | 2.38 in | X: | 0.75 in |
| V: | 2.52 in | O: | 2.5 in |
| N: | 5.63 | L: | 6.23 in |
| B: | 7.12 | H: | 2.94 in |
| F: | 3.38 | C: | 8 in |
| K: | 3.19 in | J: | 6.38 in |
| T: | 1.125 | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
| G: | 1.69 | U: | 0.75 in |
| TAP Depth: | 0.58 in | A: | 4.44 |
| I: | 3.69 in |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2956 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.63 | Efficiency: | 80 |
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Assembly: | U-R | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.7 |
| Input Keyway: | 3/16 X 1.88 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.00 |
| Model Code: | 262U | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Output RPM: | 58.3 |
| Mounting Style: | No Base | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288352372 | Weight: | 52.00 LB |

