Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR40
Part #:XG1018
Catalog #:262UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | M: | 2.31 |
| H: | 2.94 in | L: | 6.23 in |
| C: | 8 in | K: | 3.19 in |
| X: | 0.75 in | N: | 5.63 |
| D: | 2.94 | V: | 2.52 in |
| Y: | 2.38 in | F: | 3.38 |
| O: | 2.5 in | J: | 6.38 in |
| G: | 1.69 | E: | 3.19 |
| A: | 4.44 | I: | 3.69 in |
| U: | 0.75 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.62 in |
| TAP Depth: | 0.58 in |
Technical Specifications
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Length: | 1.63 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3096 | Shaft Seal Material: | Nitrile |
| Maximum Input HP: | 1.695 hp @ 1750 rpm | Manufacturer Reducer Size: | 262 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.88 in | Gear Type: | Worm |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output RPM: | 43.7 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.37 |
| Input Diameter (in): | 0.75 in | Assembly: | U-R |
| Output Key: | 1/4 X 2.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Model Code: | 262U | Mounting Style: | No Base |
| Output Diameter (in): | 1.125 in | Input Style: | Solid Shaft |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352389 | Weight: | 43.15 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 16.50 IN |
| Packaged Height: | 12.80 IN |

