Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR50
Part #:XG1019
Catalog #:262UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.52 in | X: | 0.75 in |
| L: | 6.23 in | H: | 2.94 in |
| B: | 7.12 | O: | 2.5 in |
| D: | 2.94 | K: | 3.19 in |
| J: | 6.38 in | N: | 5.63 |
| M: | 2.31 | C: | 8 in |
| F: | 3.38 | Y: | 2.38 in |
| I: | 3.69 in | G: | 1.69 |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
| T: | 1.125 | TAP Depth: | 0.58 in |
| U: | 0.75 in | A: | 4.44 |
| Center Distance (in): | 2.62 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3336 |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 50:1 | Key Length: | 1.63 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.88 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | U-R | Center Distance (in): | 2.63 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Model Code: | 262U |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.1 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Mounting Style: | No Base |
| Output RPM: | 35 | Output Key: | 1/4 X 2.00 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288352396 | Weight: | 52.00 LB |

