Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR5
Part #:XG1021
Catalog #:262ULR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | J: | 6.38 in |
| X: | 0.75 in | V: | 2.73 in |
| C: | 8 in | D: | 2.94 |
| B: | 7.12 | L: | 6.23 in |
| H: | 2.94 in | F: | 3.38 |
| O: | 2.5 in | Y: | 2.38 in |
| N: | 5.63 | M: | 2.31 |
| Center Distance (in): | 2.62 in | T: | 1.125 |
| O*: | 2.5 in | H-Tap size: | 3/8 - 16 in |
| E: | 3.19 | A: | 4.44 |
| G: | 1.69 | U: | 0.75 in |
| TAP Depth: | 0.58 in | I: | 3.69 in |
Technical Specifications
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1596 | Key Length: | 1.63 |
| Ratio: | 5:1 | Reducer Style: | Standard |
| Series Code: | Raider | Mounting Style: | No Base |
| Assembly: | U-LR | Input HP @ 1750 RPM: | 6.19 |
| Output RPM: | 350 | Input Diameter (in): | 0.75 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.88 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Center Distance (in): | 2.63 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.125 in | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Model Code: | 262U |
| Service Factor: | 1 | Output Key: | 1/4 X 2.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352419 | Weight: | 52.00 LB |

