Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR15
Part #:XG1024
Catalog #:262ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.23 in | J: | 6.38 in |
| V: | 2.73 in | H: | 2.94 in |
| B: | 7.12 | O: | 2.5 in |
| F: | 3.38 | X: | 0.75 in |
| D: | 2.94 | K: | 3.19 in |
| N: | 5.63 | M: | 2.31 |
| Y: | 2.38 in | C: | 8 in |
| TAP Depth: | 0.58 in | E: | 3.19 |
| Center Distance (in): | 2.62 in | T: | 1.125 |
| A: | 4.44 | H-Tap size: | 3/8 - 16 in |
| G: | 1.69 | I: | 3.69 in |
| O*: | 2.5 in | U: | 0.75 in |
Technical Specifications
| Key Length: | 1.63 | Ratio: | 15:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2296 | Shaft Seal Material: | Nitrile |
| Output Shaft Orientation: | LR | Output Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.88 in |
| Input Style: | Solid Shaft | Center Distance (in): | 2.63 |
| Output RPM: | 116.6 | Output Key: | 1/4 X 2.00 |
| Assembly: | U-LR | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 262U |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352433 | Weight: | 52.00 LB |

