Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR20
Part #:XG1025
Catalog #:262ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | C: | 8 in |
| L: | 6.23 in | M: | 2.31 |
| V: | 2.73 in | K: | 3.19 in |
| F: | 3.38 | B: | 7.12 |
| D: | 2.94 | H: | 2.94 in |
| Y: | 2.38 in | N: | 5.63 |
| O: | 2.5 in | J: | 6.38 in |
| I: | 3.69 in | Center Distance (in): | 2.62 in |
| T: | 1.125 | O*: | 2.5 in |
| A: | 4.44 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.58 in | E: | 3.19 |
| U: | 0.75 in | G: | 1.69 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2536 |
| Ratio: | 20:1 | Key Length: | 1.63 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Mounting Style: | No Base |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.88 in |
| Assembly: | U-LR | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.00 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.125 in |
| Output Shaft Orientation: | LR | Gear Type: | Worm |
| Input Style: | Solid Shaft | Model Code: | 262U |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.4 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288352440 | Weight: | 52.00 LB |

