Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR25
Part #:XG1026
Catalog #:262ULR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | D: | 3.38 |
| B: | 4.84 | F: | 1.69 |
| X: | 0.75 in | O: | 9.63 in |
| V: | 2.73 in | J: | 6.07 in |
| M: | 8.74 | C: | 6.38 in |
| N: | 5.63 | K: | 8 in |
| Y: | 2.38 in | H: | 2.94 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Speed: | 1750 |
| Key Length: | 1.63 | Reducer Style: | Standard |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Ratio: | 25:1 | Series Code: | Raider |
| Input Diameter (in): | 0.75 in | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.487 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288684442 | Weight: | 52.00 LB |

