Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR30
Part #:XG1027
Catalog #:262ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | M: | 2.31 |
| O: | 2.5 in | D: | 2.94 |
| L: | 6.23 in | N: | 5.63 |
| Y: | 2.38 in | F: | 3.38 |
| V: | 2.73 in | C: | 8 in |
| K: | 3.19 in | J: | 6.38 in |
| B: | 7.12 | H: | 2.94 in |
| E: | 3.19 | U: | 0.75 in |
| O*: | 2.5 in | A: | 4.44 |
| I: | 3.69 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | G: | 1.69 |
| Center Distance (in): | 2.62 in | TAP Depth: | 0.58 in |
Technical Specifications
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2956 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Mounting Style: | No Base | Output Shaft Orientation: | LR |
| Output Key: | 1/4 X 2.00 | Output Shaft Assembly Code: | D |
| Ratio Range: | 30:1 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Center Distance (in): | 2.63 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.88 in | Assembly: | U-LR |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.7 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 262U |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output RPM: | 58.3 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288352457 | Weight: | 52.00 LB |

