Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR40
Part #:XG1028
Catalog #:262ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | Y: | 2.38 in |
| C: | 8 in | B: | 7.12 |
| N: | 5.63 | F: | 3.38 |
| O: | 2.5 in | D: | 2.94 |
| L: | 6.23 in | M: | 2.31 |
| H: | 2.94 in | K: | 3.19 in |
| V: | 2.73 in | X: | 0.75 in |
| TAP Depth: | 0.58 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | A: | 4.44 |
| Center Distance (in): | 2.62 in | U: | 0.75 in |
| E: | 3.19 | G: | 1.69 |
| I: | 3.69 in | O*: | 2.5 in |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Ratio: | 40:1 |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 3096 |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.37 |
| Model Code: | 262U | Output Diameter (in): | 1.125 in |
| Assembly: | U-LR | Input Keyway: | 3/16 X 1.88 in |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Center Distance (in): | 2.63 |
| Output RPM: | 43.7 | Output Key: | 1/4 X 2.00 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288352464 | Weight: | 52.00 LB |

